IESNA:LM-63-2002
[TEST]P950331
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4D-760-U-T4W
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 70 CRI, 5700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]43063
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 293.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
4344.2 4514.4 4829.7 5185.8 5496.6 5771.1 5988.9 6131.8 6186.3 6240.7
6460.7 6651.3 6930.3 7522.4 8370.8 9380.3 10394.4 11378.9 12250 12957.8
13742.7 14464.1 15205.9 15902.3 16523.9 16732.6 16378.7 15509.9 13220.9 8518.3
3107.9 1132 594.4 328.9 176.9 52.2 0
4344.2 4543.8 4868.2 5219.9 5542 5802.9 6029.7 6165.8 6222.6 6274.7
6469.8 6649 6905.4 7443 8266.5 9251 10231 11242.8 12127.5 12930.6
13667.8 14504.9 15208.2 15906.9 16555.7 16848.3 16644.1 15852.4 13733.6 9207.9
3529.8 1238.6 653.3 356.2 188.3 63.5 0
4344.2 4516.6 4822.9 5167.7 5471.7 5734.8 5939 6072.8 6125 6147.7
6299.7 6503.9 6733 7164 7894.5 8817.7 9872.6 10936.5 11902.9 12692.4
13413.8 14221.4 15128.8 16024.8 16877.8 17565.2 18030.2 18003 16417.3 12089
5616.9 1833 939.2 526.3 247.3 81.7 0
4344.2 4491.7 4773 5092.8 5369.6 5610.1 5805.1 5923.1 5973 5988.9
6070.6 6288.3 6508.4 6764.7 7250.2 7953.4 8810.9 9772.8 10800.4 11848.5
12880.7 13955.9 15092.5 16344.7 17626.4 18629.1 19457.1 20326 20650.4 17980.3
11285.9 4337.4 1683.2 914.2 499.1 158.8 0
4344.2 4480.3 4727.6 5013.4 5269.8 5494.4 5682.6 5805.1 5864.1 5893.6
5934.5 6077.4 6315.6 6512.9 6757.9 7179.9 7801.4 8568.2 9466.5 10525.9
11771.4 13177.8 14652.4 16362.8 17866.9 19352.8 20881.7 22737.4 24867.5 25341.7
21271.9 13082.6 5605.5 2524.9 1234.1 483.2 0
4344.2 4450.8 4655 4893.2 5133.7 5358.2 5548.8 5694 5777.9 5839.2
5886.8 5977.6 6161.3 6395 6590.1 6816.9 7195.7 7749.3 8502.4 9359.9
10342.2 11437.9 12649.3 14046.7 15648.3 17612.8 19947.1 22755.5 26596.1 30209.9
30026.1 24091.7 14307.6 6118.2 2121.1 476.4 0
4344.2 4448.6 4645.9 4890.9 5117.8 5337.8 5530.7 5680.4 5771.1 5836.9
5884.5 5975.3 6147.7 6376.8 6581 6803.3 7152.6 7654 8409.4 9198.9
10210.6 11206.5 12395.2 13758.6 15376 17345.1 19681.7 22508.3 26358 30196.3
30114.6 24275.4 14595.7 6290.6 2168.7 487.7 0
4344.2 4430.4 4593.8 4795.7 5008.9 5217.6 5421.8 5589.6 5705.3 5793.8
5882.3 5998 6127.3 6249.8 6419.9 6658.1 6932.6 7277.4 7794.6 8513.8
9396.2 10437.5 11689.7 13227.7 15044.8 17147.8 19466.2 22002.4 25055.8 27812.1
27340.2 21857.2 12989.6 5131.4 1533.5 304 0
4344.2 4419.1 4534.8 4702.6 4890.9 5086 5290.2 5473.9 5625.9 5762
5895.9 6041.1 6161.3 6263.4 6392.7 6547 6805.6 7182.1 7765.1 8593.2
9693.4 11079.5 12710.5 14523.1 16396.9 18365.9 20412.2 22605.8 24794.9 25486.8
23266 16560.2 7783.3 2738.1 1091.2 431 0
4344.2 4387.3 4466.7 4587 4741.2 4915.9 5111 5292.5 5460.3 5625.9
5789.3 5952.6 6091 6220.3 6354.1 6506.1 6737.5 7118.6 7765.1 8715.7
10029.1 11635.2 13400.2 15226.3 17104.7 19023.8 21031.5 22844 23642.5 22090.9
17063.8 8563.7 2579.3 1093.4 642 324.4 0
4344.2 4378.2 4428.2 4521.2 4641.4 4788.8 4947.6 5117.8 5283.4 5453.5
5637.3 5827.8 6018.4 6184 6367.7 6583.2 6900.8 7413.5 8191.6 9296.4
10893.4 12765 14947.3 17197.7 19563.7 21541.9 23166.1 23694.7 22206.6 17810.2
11095.3 4396.4 1318 544.4 263.1 86.2 0
4344.2 4364.6 4405.5 4484.9 4602.8 4723.1 4879.6 5040.7 5201.7 5360.5
5546.5 5748.4 5950.3 6134.1 6349.6 6590.1 6946.2 7431.7 8155.3 9198.9
10632.6 12456.5 14550.3 16687.2 18656.3 20169.4 20927.1 20462.1 18422.7 14014.9
8014.7 3055.7 1059.4 433.3 188.3 38.6 0
4344.2 4357.8 4382.8 4466.7 4568.8 4693.6 4827.4 4972.6 5126.9 5274.3
5442.2 5632.7 5814.2 5998 6195.3 6429 6714.8 7111.8 7631.3 8330
9332.7 10696.1 12327.1 13978.6 15362.4 16142.8 16015.8 14922.3 12944.2 9652.6
5299.3 2037.1 796.3 397 251.8 95.3 0
4344.2 4332.9 4360.1 4428.2 4523.4 4641.4 4770.7 4897.7 5020.2 5126.9
5244.8 5353.7 5453.5 5532.9 5567 5562.4 5508 5408.2 5283.4 5165.4
5056.5 5011.2 5011.2 4920.4 4552.9 3845.1 2940 2132.4 1588 1231.8
989.1 816.7 676 535.4 353.9 149.7 0
4344.2 4321.5 4346.5 4425.9 4530.2 4645.9 4770.7 4893.2 5011.2 5086
5122.3 5111 5065.6 4965.8 4807 4598.3 4346.5 4069.7 3774.8 3439.1
3112.4 2797.1 2495.4 2216.3 1962.3 1760.4 1581.2 1449.6 1324.8 1193.2
1032.2 873.4 694.2 512.7 310.8 140.6 0
4344.2 4307.9 4351 4432.7 4543.8 4668.6 4811.5 4943.1 5022.5 5054.3
5015.7 4918.2 4795.7 4639.1 4469 4269.4 4022.1 3743.1 3441.3 3123.8
2810.7 2518.1 2261.7 2043.9 1851.1 1692.3 1558.5 1481.3 1383.8 1256.8
1098 882.5 682.8 485.5 281.3 145.2 0
4344.2 4305.7 4353.3 4453.1 4573.3 4720.8 4868.2 4970.3 5018 5011.2
4956.7 4877.3 4738.9 4550.7 4332.9 4112.8 3879.2 3609.2 3309.8 3003.5
2720 2484 2273.1 2091.6 1926 1778.5 1692.3 1612.9 1615.2 1626.5
1519.9 1327.1 1179.6 916.5 635.2 424.2 0
4344.2 4317 4376 4482.6 4634.6 4779.8 4895.5 4986.2 5015.7 5008.9
4963.5 4866 4702.6 4503 4269.4 4024.4 3720.4 3393.7 3076.1 2792.5
2552.1 2350.2 2180 2032.6 1887.4 1758.1 1649.2 1778.5 2028.1 2139.2
2082.5 1991.8 1910.1 1542.6 1236.3 877.9 0
4344.2 4319.3 4391.9 4518.9 4664.1 4816.1 4925 4990.7 5011.2 5006.6
4965.8 4872.8 4718.5 4523.4 4239.9 3913.2 3532.1 3173.7 2828.8 2563.4
2318.4 2132.4 1978.2 1855.7 1735.4 1576.6 1642.4 1805.7 1889.7 1851.1
1751.3 1744.5 1517.6 1240.9 1050.3 746.3 0
4344.2 4321.5 4403.2 4539.3 4698.1 4838.8 4938.6 4995.3 5018 5011.2
4970.3 4888.7 4768.4 4573.3 4264.8 3861 3414.1 2987.6 2617.9 2313.9
2066.6 1894.2 1771.7 1669.6 1508.6 1479.1 1565.3 1662.8 1631.1 1540.3
1470 1399.7 1145.6 936.9 791.7 560.3 0
4344.2 4323.8 4412.3 4555.2 4727.6 4861.4 4963.5 5022.5 5052 5045.2
4997.6 4931.8 4811.5 4589.2 4248.9 3806.6 3307.5 2810.7 2391 2093.8
1889.7 1744.5 1637.9 1531.3 1392.9 1431.4 1510.8 1556.2 1506.3 1665.1
1529 1365.6 1025.4 828 682.8 419.7 0
4344.2 4332.9 4416.8 4559.7 4720.8 4870.5 4972.6 5031.6 5065.6 5067.9
5033.8 4974.9 4859.2 4645.9 4298.8 3840.6 3314.3 2794.8 2363.8 2068.9
1878.3 1733.2 1624.3 1508.6 1374.7 1415.6 1492.7 1538.1 1485.9 1651.5
1529 1245.4 991.3 818.9 680.6 328.9 0
